IESNA:LM-63-2002
[TEST]P1199641
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-722-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9219
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1054.2 1038.1 1048.8 1069.9 1093.3 1116.8 1138.8 1155.9 1171.6 1193.6
1226.3 1279.1 1353.5 1441.5 1577.9 1803.8 2058.5 2360.7 2731.8 3106.9
3505.4 3816.4 4011 4152.3 4206.1 4226.6 4299 4442.2 4438.8 4040.3
3031.1 1296.2 339.3 140.3 52.3 14.7 0
1054.2 1043.9 1054.7 1075.7 1099.2 1122.7 1143.7 1160.8 1176.4 1197.5
1229.3 1281.6 1354.9 1441 1572.5 1787.2 2037.5 2330.9 2692.2 3116.7
3512.2 3817.3 4008.5 4144.9 4201.7 4234.9 4314.1 4457.4 4434.4 4005.1
2937.2 1201.9 338.9 136.9 51.8 14.2 0
1054.2 1042.5 1051.8 1071.3 1093.8 1115.3 1134.4 1147.1 1158.8 1176
1202.8 1246.9 1310.9 1388.7 1505 1693.8 1934.8 2220.4 2535.8 2894.2
3250.6 3574.3 3801.2 3957.7 4063.8 4167.9 4300.4 4463.3 4538.1 4250.1
3369.9 1711.9 517.3 190.2 92.4 20 0
1054.2 1040.5 1049.3 1066.9 1086 1104.6 1121.7 1130.5 1136.4 1145.2
1161.8 1191.1 1237.1 1292.8 1371.1 1499.2 1674.7 1881.5 2114.8 2381.7
2677.6 2987.1 3280 3531.8 3749.4 3960.1 4235.9 4565.9 4828.5 4825.6
4348.8 3219.3 1459.6 567.7 196.1 68 0
1054.2 1040.5 1047.4 1063 1079.6 1096.3 1112.9 1122.2 1126.6 1131
1145.6 1166.7 1202.4 1242.9 1288.9 1357.4 1460 1590.1 1753.9 1950.5
2173.4 2405.7 2672.7 2957.3 3256.5 3576.8 3938.6 4380.6 4934.1 5394.7
5471.5 4897 3330.3 1627.3 574 139.8 0
1054.2 1041 1046.9 1061.1 1077.2 1094.8 1110.4 1121.2 1126.6 1132
1148.6 1171.6 1204.8 1240.5 1273.7 1318.7 1397.9 1500.1 1634.1 1799.4
1986.2 2191.5 2407.2 2661.9 2943.6 3255.5 3620.8 4076 4706.3 5364.4
5738 5363.9 3961.1 2222.8 916.8 212.2 0
1054.2 1040.5 1045.4 1059.1 1075.2 1092.3 1108 1119.7 1127.1 1135.9
1152 1176.4 1205.8 1232.2 1254.2 1289.9 1351.5 1430.2 1540.7 1679.1
1834.6 2002.3 2188.1 2398.4 2640.9 2907.4 3260.9 3701.9 4296.5 5022.6
5484.2 5060.8 3475.1 1814.1 663.5 113.4 0
1054.2 1043.9 1044.9 1056.2 1072.3 1091.4 1109.5 1124.6 1137.3 1146.1
1156.9 1173 1191.6 1204.3 1218.5 1241.5 1274.2 1315.8 1378.9 1473.7
1579.8 1701.1 1839 1995.5 2170.5 2379.8 2628.7 2938.7 3320.1 3812
4117.1 3591.9 2319.6 1034.6 264.5 43.5 0
1054.2 1047.4 1046.9 1054.7 1070.3 1090.9 1111.9 1131.5 1147.1 1158.4
1168.6 1178.4 1181.3 1180.4 1185.2 1196 1213.6 1239.5 1279.1 1336.8
1417 1509.9 1623.4 1757.3 1909.4 2080.5 2267.3 2485.9 2746.5 2971.4
2918.1 2329.4 1331 480.7 119.8 33.7 0
1054.2 1050.8 1051.3 1057.1 1071.8 1090.4 1114.8 1138.8 1157.9 1173
1185.7 1193.1 1193.1 1190.6 1188.2 1187.2 1191.6 1205.8 1233.2 1277.2
1339.8 1422.9 1520.7 1637 1774.4 1929.9 2096.7 2269.8 2413.5 2431.1
2148 1420.4 507.5 137.4 67 26.4 0
1054.2 1056.2 1058.6 1067.4 1083.1 1101.6 1127.5 1154.4 1179.4 1202.8
1225.8 1244.4 1257.6 1269.3 1279.6 1291.8 1309.9 1334.4 1371.1 1430.2
1518.7 1636.6 1784.7 1979.8 2230.7 2495.2 2771.4 2979.3 3005.7 2608.1
1815 891.4 245.9 81.7 36.7 10.8 0
1054.2 1057.6 1062 1071.8 1088.9 1110.4 1138.3 1168.6 1198 1228.3
1261.5 1293.8 1326.1 1358.8 1396 1444.4 1504.5 1582.8 1684.5 1814.5
1976.9 2161.7 2367.1 2612.5 2881 3122.5 3266.3 3240.8 2953.3 2302
1402.8 666.9 225.4 78.7 30.8 6.4 0
1054.2 1060.1 1067.4 1080.6 1100.7 1125.1 1157.4 1194 1229.3 1270.3
1317.3 1371.5 1433.6 1506 1595 1707.9 1843.9 1995.9 2153.9 2313.8
2469.3 2612 2744.1 2886.4 3033.5 3130.3 3115.7 2944 2567.1 1887.4
1109.9 480.7 178.5 72.4 29.3 6.8 0
1054.2 1064.5 1078.7 1099.7 1127.5 1160.3 1202.4 1250.8 1310.4 1385.2
1483 1600.4 1730 1879.1 2020.4 2145.1 2240.4 2307.4 2349 2376.4
2400.8 2411.1 2384.7 2330.9 2236.5 2050.7 1740.7 1315.3 857.6 490.9
265 151.1 95.3 60.6 33.7 8.3 0
1054.2 1067.9 1089.9 1118.7 1154.4 1197.5 1252.2 1326.1 1419.9 1538.3
1668.8 1793.5 1902.6 1981.3 2024.3 2035.1 2018 1973.9 1899.1 1786.2
1636.6 1450.8 1222.4 967.7 735.4 563.3 443.5 353 281.6 227.9
179.4 139.8 106.6 70.9 38.6 8.8 0
1054.2 1072.3 1103.1 1139.8 1182.3 1236.1 1309 1407.2 1528 1654.2
1762.7 1840.9 1876.6 1870.3 1827.7 1753.4 1643.4 1490.4 1317.3 1140.8
990.6 873.8 775.5 674.8 570.6 479.2 403.9 341.8 286.5 238.1
195.6 157.4 120.3 77.7 46.5 14.2 0
1054.2 1077.2 1115.3 1159.8 1213.1 1278.6 1368.1 1485 1610.6 1711.4
1769.6 1780.8 1752.9 1693.8 1606.7 1479.1 1324.1 1164.2 1028.8 933.4
873.8 823.9 759.8 685 591.6 519.3 459.6 399 345.7 299.7
256.2 209.3 163.3 116.9 71.9 24.9 0
1054.2 1084 1129.5 1180.4 1239.5 1312.9 1411.6 1535.8 1651.7 1717.2
1724.6 1684 1619.9 1540.2 1435.1 1304.6 1161.8 1036.6 962.8 915.8
850.3 785.8 702.2 628.8 609.7 568.7 512.9 457.7 405.4 353.5
302.2 255.2 204.4 154.5 101.7 36.7 0
1054.2 1088.4 1139.8 1198 1264.9 1344.2 1446.4 1561.3 1658.6 1687.9
1653.2 1582.8 1507 1421.9 1320.2 1199.9 1078.2 999.4 971.6 917.8
843.5 742.7 650.3 634.7 609.2 568.2 516.8 463 410.7 359.9
309.5 263.6 212.7 165.3 107.1 45 0
1054.2 1092.8 1148.1 1212.1 1285 1369.1 1474.2 1590.1 1660.5 1646.8
1575.4 1488.9 1412.6 1338.8 1247.8 1140.3 1044.4 1015.6 983.8 915.3
809.7 679.7 643.5 622.5 605.8 565.2 517.3 467 414.2 361.8
312.9 254.3 193.1 143.8 88.5 35.7 0
1054.2 1095.8 1150.5 1217.5 1293.3 1380.3 1487.9 1603.3 1662 1627.8
1539.7 1451.2 1373 1297.2 1214.6 1125.1 1047.8 1029.3 985.3 905.1
776.5 669.4 634.7 608.8 594.6 558.9 516.8 467.9 418.1 369.2
321.7 259.2 192.2 143.3 71.4 30.3 0
1054.2 1093.8 1151.5 1218 1293.8 1380.3 1486.9 1602.8 1665.9 1633.1
1545.1 1455.6 1377.4 1302.6 1221.9 1135.9 1059.6 1042 995 912.9
780.9 672.8 636.1 606.3 590.7 556.4 516.8 468.9 420 372.1
322.7 255.2 190.2 136.4 70.4 27.9 0
